FARNELL
By FARNELL

Wire-To-Board Connector, 2.54 mm, 16 Contacts, Receptacle, Crimp, 2 Rows

Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 16 Contacts, Receptacle, Crimp, 2 Rows
Part Number 1-87456-2
Contact Plating Gold Plated Contacts
Contact Termination Crimp
Contact Termination Type Crimp
Current Rating 3A
Gender Receptacle
No. of Contacts 16Contacts
Operating Temperature Max 105°C
Operating Temperature Min -65°C
Product Range AMPMODU Mod IV Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Contact Material Beryllium Copper
No. of Rows 2Rows
Termination Method Crimp
Approval Category CSA, UL
Housing Type Black Thermoplastic UL94V-0
Pitch Spacing 2.54mm
Insulation Resistance 500Mohm
Connector Mounting Orientation Cable
Connector Insert Type Socket
CAD models
Share

Product selection

Index Selector Part Number Description Contact Plating Contact Termination Contact Termination Type Current Rating Gender No. of Contacts Operating Temperature Max Operating Temperature Min Product Range Brand Name Supplier Name Contact Material No. of Rows Termination Method Approval Category Housing Type Pitch Spacing Insulation Resistance Connector Mounting Orientation Connector Insert Type
1 1 1-87456-2 Wire-To-Board Connector, 2.54 mm, 16 Contacts, Receptacle, Crimp, 2 Rows Gold Plated Contacts Crimp Crimp 3A Receptacle 16Contacts 105°C -65°C AMPMODU Mod IV Series AMP - TE CONNECTIVITY Farnell or Newark Beryllium Copper 2Rows Crimp CSA, UL Black Thermoplastic UL94V-0 2.54mm 500Mohm Cable Socket

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map