FARNELL
By FARNELL

Wire-To-Board Connector, 2.54 mm, 16 Contacts, Receptacle, AMP-LATCH Series, IDC / IDT, 2 Rows

Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 16 Contacts, Receptacle, AMP-LATCH Series, IDC / IDT, 2 Rows
Part Number 1-215882-6
Connector Mounting Cable Mount
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination Type IDC / IDT
Gender Receptacle
No. of Contacts 16Contacts
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Product Range AMP-LATCH Series
Pitch Spacing 2.54mm
No. of Rows 2Rows
Contact Termination IDC / IDT
Termination Method IDC
Connector Mounting Orientation Cable
CAD models
Share

Product selection

Index Selector Part Number Description Connector Mounting Contact Material Contact Plating Contact Termination Type Gender No. of Contacts Brand Name Supplier Name Product Range Pitch Spacing No. of Rows Contact Termination Termination Method Connector Mounting Orientation
1 1 1-215882-6 Wire-To-Board Connector, 2.54 mm, 16 Contacts, Receptacle, AMP-LATCH Series, IDC / IDT, 2 Rows Cable Mount Phosphor Bronze Gold Plated Contacts IDC / IDT Receptacle 16Contacts AMP - TE CONNECTIVITY Farnell or Newark AMP-LATCH Series 2.54mm 2Rows IDC / IDT IDC Cable

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map