FARNELL
By FARNELL

Wire-To-Board Connector, 2.54 mm, 16 Contacts, Receptacle, 609 Series, IDC / IDT, 2 Rows

Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 16 Contacts, Receptacle, 609 Series, IDC / IDT, 2 Rows
Part Number 2-1658526-9
Supplier Name Farnell or Newark
Connector Mounting Orientation Cable
Contact Material Beryllium Copper
Contact Plating Gold Plated Contacts
Contact Termination IDC / IDT
Contact Termination Type IDC / IDT
Gender Receptacle
No. of Contacts 16Contacts
No. of Rows 2Rows
Pitch Spacing 2.54mm
Product Range 609 Series
Brand Name AMP - TE CONNECTIVITY
Current Rating 1A
Colour Blue
Flammability Rating UL94V-0
Insulation Resistance 1Gohm
Operating Temperature Max 105°C
Operating Temperature Min -55°C
Row Pitch 2.54mm
Termination Method IDC
IDC Cable Pitch 0.05"
Dielectric Strength 1000V/m
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map