Wire-To-Board Connector, 2.54 mm, 14 Contacts, Receptacle, AMP-LATCH Novo Series, IDC / IDT, 2 Rows

 
Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 14 Contacts, Receptacle, AMP-LATCH Novo Series, IDC / IDT, 2 Rows
Part Number 1658621-2
Supplier Name Farnell or Newark
Connector Mounting Orientation Cable
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination IDC / IDT
Contact Termination Type IDC / IDT
Gender Receptacle
Housing Type Black Thermoplastic
No. of Contacts 14Contacts
No. of Mating Cycles 75
Termination Method IDC / IDT
Withstand Voltage 1000V
Brand Name AMP - TE CONNECTIVITY
Contact Resistance 15mohm
Lead Spacing 2.54mm
Operating Temperature Max 105°C
Operating Temperature Min -65°C
Pitch Spacing 2.54mm
Product Range AMP-LATCH Novo Series
Row Pitch 2.54mm
Approval Bodies CSA, UL
No. of Rows 2Rows
Contact Current Rating 1A
Wire Size 32AWG
IDC Cable Pitch 0.05"
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map