FARNELL
By FARNELL

Wire-To-Board Connector, 2.54 mm, 12 Contacts, Receptacle, AMPMODU-áHE13 / HE14 Series, Crimp

Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 12 Contacts, Receptacle, AMPMODU-áHE13 / HE14 Series, Crimp
Part Number 281839-6
Supplier Name Farnell or Newark
Connector Mounting PCB Mount
Connector Mounting Orientation PCB
Termination Method Crimp
Brand Name AMP - TE CONNECTIVITY
External Length / Height 15mm
Product Range AMPMODU HE13 / HE14 Series
Contact Termination Crimp
Contact Termination Type Crimp
Gender Receptacle
No. of Contacts 6Contacts
No. of Rows 2Rows
Pitch Spacing 2.54mm
Current Rating 3A
External Width 7.54mm
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map