FARNELL
By FARNELL

Wire-To-Board Connector, 2.54 mm, 12 Contacts, Header, AMPMODU MTE Series, Through Hole, 1 Rows

Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 12 Contacts, Header, AMPMODU MTE Series, Through Hole, 1 Rows
Part Number 6-104363-1
Contact Material Brass
Contact Plating Gold Plated Contacts
Contact Termination Through Hole Vertical
Contact Termination Type Through Hole
Gender Header
No. of Contacts 12Contacts
No. of Rows 1Rows
Pitch Spacing 2.54mm
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Product Range AMPMODU MTE Series
Body Material Thermoplastic
Width 1.3"
Housing Style Vertical
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Contact Plating Contact Termination Contact Termination Type Gender No. of Contacts No. of Rows Pitch Spacing Brand Name Supplier Name Product Range Body Material Width Housing Style
1 1 6-104363-1 Wire-To-Board Connector, 2.54 mm, 12 Contacts, Header, AMPMODU MTE Series, Through Hole, 1 Rows Brass Gold Plated Contacts Through Hole Vertical Through Hole Header 12Contacts 1Rows 2.54mm AMP - TE CONNECTIVITY Farnell or Newark AMPMODU MTE Series Thermoplastic 1.3" Vertical

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map