FARNELL
By FARNELL

Wire-To-Board Connector, 2.54 mm, 100 Contacts, Header, AMPMODU MOD II Series, Through Hole, 2 Rows

Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 100 Contacts, Header, AMPMODU MOD II Series, Through Hole, 2 Rows
Part Number 5-826632-0
Supplier Name Farnell or Newark
Contact Material Brass
Contact Plating Gold Plated Contacts
Contact Termination Type Through Hole
Gender Header
No. of Contacts 100Contacts
Brand Name AMP - TE CONNECTIVITY
Product Range AMPMODU MOD II Series
Pitch Spacing 2.54mm
No. of Rows 2Rows
Current Rating 3A
Contact Termination Through Hole Vertical
Termination Method Solder
Operating Temperature Max +105°C
Operating Temperature Min -65°C
No. of Ways 2 x 50
Flammability Rating UL94V-0
Lead Spacing 2.54mm
Row Pitch 2.54mm
Housing Green, glass filled polyester
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map