FARNELL
By FARNELL

Wire-To-Board Connector, 2.54 mm, 10 Contacts, Receptacle, MTA-100 Series, IDC / IDT, 1 Rows

Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 10 Contacts, Receptacle, MTA-100 Series, IDC / IDT, 1 Rows
Part Number 4-640440-0
Colour Red
Connector Mounting Orientation PC Board
Contact Current Rating 4A
Contact Material Copper Alloy
Contact Plating Tin Plated Contacts
Contact Termination IDC / IDT
Contact Termination Type IDC / IDT
Gender Receptacle
IDC Cable Pitch 0.1"
Lead Spacing 2.54mm
No. of Contacts 10Contacts
No. of Rows 1Rows
Pitch Spacing 2.54mm
Product Range MTA-100 Series
Termination Method IDC / IDT
Wire Size AWG Max 22AWG
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Approval Bodies CSA, UL
Housing Type Thermoplastic
Wire Area Size Max 0.3mm²
CAD models
Share

Product selection

Index Selector Part Number Description Colour Connector Mounting Orientation Contact Current Rating Contact Material Contact Plating Contact Termination Contact Termination Type Gender IDC Cable Pitch Lead Spacing No. of Contacts No. of Rows Pitch Spacing Product Range Termination Method Wire Size AWG Max Brand Name Supplier Name Approval Bodies Housing Type Wire Area Size Max
1 1 4-640440-0 Wire-To-Board Connector, 2.54 mm, 10 Contacts, Receptacle, MTA-100 Series, IDC / IDT, 1 Rows Red PC Board 4A Copper Alloy Tin Plated Contacts IDC / IDT IDC / IDT Receptacle 0.1" 2.54mm 10Contacts 1Rows 2.54mm MTA-100 Series IDC / IDT 22AWG AMP - TE CONNECTIVITY Farnell or Newark CSA, UL Thermoplastic 0.3mm²

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map