FARNELL
By FARNELL

Wire-To-Board Connector, 2.54 mm, 10 Contacts, Receptacle, AMPMODU HE13 / HE14 Series, Crimp

Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 10 Contacts, Receptacle, AMPMODU HE13 / HE14 Series, Crimp
Part Number 1-281838-0
Supplier Name Farnell or Newark
Contact Termination Crimp
Contact Termination Type Crimp
Current Rating 3A
Gender Receptacle
No. of Contacts 10Contacts
Product Range AMPMODU HE13 / HE14 Series
Brand Name AMP - TE CONNECTIVITY
No. of Rows 1Rows
Termination Method Crimp
External Length / Height 15mm
Pitch Spacing 2.54mm
Connector Mounting Orientation Cable
External Width 5mm
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map