Wire-To-Board Connector, 2.54 mm, 10 Contacts, Plug, AMP-LATCH Series, Through Hole, 1 Rows

 
Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 10 Contacts, Plug, AMP-LATCH Series, Through Hole, 1 Rows
Part Number 1-216093-0
Supplier Name Farnell or Newark
Gender Plug
No. of Rows 1Rows
Pitch Spacing 2.54mm
Product Range AMP-LATCH Series
Brand Name AMP - TE CONNECTIVITY
Contact Material Phosphor Bronze
Contact Plating Tin Plated Contacts
Contact Termination Type Through Hole
No. of Contacts 10Contacts
Contact Termination Solder
Termination Method Solder
Connector Mounting PCB Mount
Connector Mounting Orientation PC Board
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map