FARNELL
By FARNELL

Wire-To-Board Connector, 2.54 mm, 10 Contacts, Header, AMPMODU MOD II Series, Through Hole, 1 Rows

Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 10 Contacts, Header, AMPMODU MOD II Series, Through Hole, 1 Rows
Part Number 1-825433-0
Contact Material Phosphor Bronze
Product Range AMPMODU MOD II Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Current Rating 3A
Contact Plating Gold Plated Contacts
Contact Termination Through Hole Vertical
Contact Termination Type Through Hole
Gender Header
No. of Contacts 10Contacts
Termination Method Solder
Lead Spacing 2.54mm
No. of Rows 1Rows
Pitch Spacing 2.54mm
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Product Range Brand Name Supplier Name Current Rating Contact Plating Contact Termination Contact Termination Type Gender No. of Contacts Termination Method Lead Spacing No. of Rows Pitch Spacing
1 1 1-825433-0 Wire-To-Board Connector, 2.54 mm, 10 Contacts, Header, AMPMODU MOD II Series, Through Hole, 1 Rows Phosphor Bronze AMPMODU MOD II Series AMP - TE CONNECTIVITY Farnell or Newark 3A Gold Plated Contacts Through Hole Vertical Through Hole Header 10Contacts Solder 2.54mm 1Rows 2.54mm

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map