Wire-To-Board Connector, 2.54 mm, 10 Contacts, Header, AMP-LATCH Series, Through Hole, 2 Rows

 
Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 10 Contacts, Header, AMP-LATCH Series, Through Hole, 2 Rows
Part Number 2-1761606-3
Supplier Name Farnell or Newark
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination Through Hole Vertical
Contact Termination Type Through Hole
Gender Header
No. of Contacts 10Contacts
No. of Rows 2Rows
Pitch Spacing 2.54mm
Product Range AMP-LATCH Series
Termination Method Solder
Brand Name AMP - TE CONNECTIVITY
Current Rating 1A
Lead Spacing 2.54mm
No. of Mating Cycles 200
Operating Temperature Max 105°C
Operating Temperature Min -55°C
Withstand Voltage 500V
Flammability Rating UL94V-0
Insulation Resistance 1Gohm
Material Glass reinforced thermo plastic
PCB Hole Diameter 0.9mm
Polarisation Type Bump
External Depth 10.3mm
External Length / Height 9.2mm
External Width 20.3mm
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map