FARNELL
By FARNELL

Wire-To-Board Connector, 2.5 mm, 12 Contacts, Header, Dynamic D-1200D Series, Through Hole, 2 Rows

Manufacturer FARNELL
Description Wire-To-Board Connector, 2.5 mm, 12 Contacts, Header, Dynamic D-1200D Series, Through Hole, 2 Rows
Part Number 1-1827875-6
Contact Material Copper Alloy
Contact Plating Gold Plated Contacts
Contact Termination Through Hole Vertical
Contact Termination Type Through Hole
Gender Header
Product Range Dynamic D-1200D Series
Brand Name TE CONNECTIVITY
Supplier Name Farnell or Newark
No. of Contacts 12Contacts
No. of Rows 2Rows
Pitch Spacing 2.5mm
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Contact Plating Contact Termination Contact Termination Type Gender Product Range Brand Name Supplier Name No. of Contacts No. of Rows Pitch Spacing
1 1 1-1827875-6 Wire-To-Board Connector, 2.5 mm, 12 Contacts, Header, Dynamic D-1200D Series, Through Hole, 2 Rows Copper Alloy Gold Plated Contacts Through Hole Vertical Through Hole Header Dynamic D-1200D Series TE CONNECTIVITY Farnell or Newark 12Contacts 2Rows 2.5mm

Documentation

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map