FARNELL
By FARNELL

Wire-To-Board Connector, 22 AWG, 2.54 mm, 2 Contacts, Receptacle, IDC / IDT, 1 Rows

Manufacturer FARNELL
Description Wire-To-Board Connector, 22 AWG, 2.54 mm, 2 Contacts, Receptacle, IDC / IDT, 1 Rows
Part Number 640440-2
Approval Bodies CSA, UL
Colour Red
Gender Receptacle
Housing Type Thermoplastic
No. of Contacts 2Contacts
No. of Rows 1Rows
Pitch Spacing 2.54mm
Product Range MTA-100 Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Connector Mounting Orientation Cable
Contact Termination IDC / IDT
Contact Material Copper Alloy
Contact Plating Tin Plated Contacts
Contact Termination Type IDC / IDT
Lead Spacing 2.54mm
Wire Size AWG Max 22AWG
Wire Area Size Max 0.3mm²
Contact Current Rating 4A
IDC Cable Pitch 0.1"
CAD models
Share

Product selection

Index Selector Part Number Description Approval Bodies Colour Gender Housing Type No. of Contacts No. of Rows Pitch Spacing Product Range Brand Name Supplier Name Connector Mounting Orientation Contact Termination Contact Material Contact Plating Contact Termination Type Lead Spacing Wire Size AWG Max Wire Area Size Max Contact Current Rating IDC Cable Pitch
1 1 640440-2 Wire-To-Board Connector, 22 AWG, 2.54 mm, 2 Contacts, Receptacle, IDC / IDT, 1 Rows CSA, UL Red Receptacle Thermoplastic 2Contacts 1Rows 2.54mm MTA-100 Series AMP - TE CONNECTIVITY Farnell or Newark Cable IDC / IDT Copper Alloy Tin Plated Contacts IDC / IDT 2.54mm 22AWG 0.3mm² 4A 0.1"

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map