FARNELL
By FARNELL

Wire-To-Board Connector, 2 mm, 8 Contacts, Receptacle, AMP CT Series, IDC / IDT, 1 Rows

Manufacturer FARNELL
Description Wire-To-Board Connector, 2 mm, 8 Contacts, Receptacle, AMP CT Series, IDC / IDT, 1 Rows
Part Number 173977-8
Contact Material Phosphor Bronze
Contact Plating Tin Plated Contacts
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Gender Receptacle
No. of Contacts 8Contacts
No. of Rows 1Rows
Pitch Spacing 2mm
Product Range AMP CT Series
Contact Termination IDC / IDT
Contact Termination Type IDC / IDT
Termination Method IDC
Lead Spacing 2mm
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Contact Plating Brand Name Supplier Name Gender No. of Contacts No. of Rows Pitch Spacing Product Range Contact Termination Contact Termination Type Termination Method Lead Spacing
1 1 173977-8 Wire-To-Board Connector, 2 mm, 8 Contacts, Receptacle, AMP CT Series, IDC / IDT, 1 Rows Phosphor Bronze Tin Plated Contacts AMP - TE CONNECTIVITY Farnell or Newark Receptacle 8Contacts 1Rows 2mm AMP CT Series IDC / IDT IDC / IDT IDC 2mm

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map