Wire-To-Board Connector, 18 AWG, 4 mm, 2 Contacts, Receptacle, SSL Series, Surface Mount, 1 Rows

 
Manufacturer FARNELL
Description Wire-To-Board Connector, 18 AWG, 4 mm, 2 Contacts, Receptacle, SSL Series, Surface Mount, 1 Rows
Part Number 2106431-2
Supplier Name Farnell or Newark
Gender Receptacle
No. of Contacts 2Contacts
No. of Rows 1Rows
Pitch Spacing 4mm
Product Range SSL Series
Brand Name TE CONNECTIVITY
Contact Termination Surface Mount Right Angle
Contact Material Copper Alloy
Contact Plating Tin Plated Contacts
Contact Termination Type Surface Mount
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map