Wire-To-Board Connector, 1.27 mm, 20 Contacts, Receptacle, AMPMODU System 50 Series, IDC / IDT

 
Manufacturer FARNELL
Description Wire-To-Board Connector, 1.27 mm, 20 Contacts, Receptacle, AMPMODU System 50 Series, IDC / IDT
Part Number 1-111196-8
Supplier Name Farnell or Newark
Gender Receptacle
No. of Contacts 20Contacts
No. of Rows 2Rows
Pitch Spacing 1.27mm
Product Range AMPMODU System 50 Series
Brand Name AMP - TE CONNECTIVITY
Contact Material Copper Alloy
Contact Plating Gold Plated Contacts
Contact Termination IDC / IDT
Contact Termination Type IDC / IDT
Colour Black
Termination Method IDC
Material Thermoplastic
Voltage Rating V AC 30V
Connector Mounting Orientation Cable
Contact Current Rating 5A
External Depth 6.25mm
External Length / Height 14.73mm
Flammability Rating UL 94V-0
Insulation Resistance 5000Mohm
Operating Temperature Max 105°C
Operating Temperature Min -65°C
Terminal Plating Tin
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map