FARNELL
By FARNELL

Wire-To-Board Connector, 1.27 mm, 10 Contacts, Plug, Micro-MaTch Value-Line Series, IDC / IDT

Manufacturer FARNELL
Description Wire-To-Board Connector, 1.27 mm, 10 Contacts, Plug, Micro-MaTch Value-Line Series, IDC / IDT
Part Number 1-2178712-0
Contact Material Brass
Contact Plating Tin Plated Contacts
Contact Termination Type IDC / IDT
Gender Plug
Product Range Micro-MaTch Value-Line Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
No. of Contacts 10Contacts
No. of Rows 2Rows
Pitch Spacing 1.27mm
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Contact Plating Contact Termination Type Gender Product Range Brand Name Supplier Name No. of Contacts No. of Rows Pitch Spacing
1 1 1-2178712-0 Wire-To-Board Connector, 1.27 mm, 10 Contacts, Plug, Micro-MaTch Value-Line Series, IDC / IDT Brass Tin Plated Contacts IDC / IDT Plug Micro-MaTch Value-Line Series AMP - TE CONNECTIVITY Farnell or Newark 10Contacts 2Rows 1.27mm

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map