Wire-To-Board Connector, 2.54 mm, 50 Contacts, Receptacle, AMP-LATCH Novo Series, IDC / IDT, 2 Rows

Manufacturer FARNELL
Description Wire-To-Board Connector, 2.54 mm, 50 Contacts, Receptacle, AMP-LATCH Novo Series, IDC / IDT, 2 Rows
Part Number 1-1658622-0
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination IDC / IDT
Contact Termination Type IDC / IDT
Gender Receptacle
Product Range AMP-LATCH Novo Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
No. of Contacts 50Contacts
No. of Rows 2Rows
Pitch Spacing 2.54mm
Body Material Thermoplastic
Product selection
Selector Part Number Description Contact Material Contact Plating Contact Termination Contact Termination Type Gender Product Range Brand Name Supplier Name No. of Contacts No. of Rows Pitch Spacing Body Material
1 1-1658622-0 Wire-To-Board Connector, 2.54 mm, 50 Contacts, Receptacle, AMP-LATCH Novo Series, IDC / IDT, 2 Rows Phosphor Bronze Gold Plated Contacts IDC / IDT IDC / IDT Receptacle AMP-LATCH Novo Series AMP - TE CONNECTIVITY Farnell or Newark 50Contacts 2Rows 2.54mm Thermoplastic
Part Number
Description
Contact Material
Contact Plating
Contact Termination
Contact Termination Type
Gender
Product Range
Brand Name
Supplier Name
No. of Contacts
No. of Rows
Pitch Spacing
Body Material
Documentation
Contact the supplier
FARNELL With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.
Premier Farnell Group