FARNELL
By FARNELL

USB Connector, USB Type A, USB 2.0, Receptacle, 4 Ways, Through Hole Mount, Right Angle

Manufacturer FARNELL
Description USB Connector, USB Type A, USB 2.0, Receptacle, 4 Ways, Through Hole Mount, Right Angle
Part Number 1903814-1
Contact Material Copper Alloy
Contact Plating Gold Plated Contacts
Contact Termination Through Hole Right Angle
Contact Termination Type Through Hole
Gender Receptacle
No. of Contacts 4Contacts
Brand Name TE CONNECTIVITY
Supplier Name Farnell or Newark
Connector Type USB 2.0 A
Connector Mounting Through Hole Mount
No. of Positions 4Positions
No. of Ways 1
USB Connector Type USB Type A
USB Standard USB 2.0
Orientation Right Angle
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Contact Plating Contact Termination Contact Termination Type Gender No. of Contacts Brand Name Supplier Name Connector Type Connector Mounting No. of Positions No. of Ways USB Connector Type USB Standard Orientation
1 1 1903814-1 USB Connector, USB Type A, USB 2.0, Receptacle, 4 Ways, Through Hole Mount, Right Angle Copper Alloy Gold Plated Contacts Through Hole Right Angle Through Hole Receptacle 4Contacts TE CONNECTIVITY Farnell or Newark USB 2.0 A Through Hole Mount 4Positions 1 USB Type A USB 2.0 Right Angle

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map