USB Connector, USB Type A, USB 2.0, Receptacle, 4 Positions, Through Hole Mount, Right Angle

 
Manufacturer FARNELL
Description USB Connector, USB Type A, USB 2.0, Receptacle, 4 Positions, Through Hole Mount, Right Angle
Part Number 292336-1
Supplier Name Farnell or Newark
Connector Type USB
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Termination Method Solder
Brand Name TE CONNECTIVITY / AMP
Connector Mounting Through Hole Mount
Contact Termination Solder
Contact Termination Type Solder
Gender Receptacle
No. of Contacts 4Contacts
No. of Positions 4Ways
Orientation Right Angle
USB Connector Type USB Type A
USB Standard USB 2.0
Connector Mounting Orientation Through Hole with Board Guide
External Length / Height 13.83mm
External Width 5.12mm
Flammability Rating UL94V-0
Mounting Type PCB Through Hole
No. of Ways 4
Body Plating Gold
Length 19.29mm
Housing Type Black Thermoplastic
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map