FARNELL
By FARNELL

USB Connector, USB Type A, USB 2.0, Plug, 4 Ways, Cable Mount

Manufacturer FARNELL
Description USB Connector, USB Type A, USB 2.0, Plug, 4 Ways, Cable Mount
Part Number 2013798-1
Connector Mounting Cable Mount
Connector Type USB
Gender Plug
No. of Contacts 4Contacts
No. of Positions 4Positions
Brand Name TE CONNECTIVITY
Supplier Name Farnell or Newark
No. of Ways 4
Connector Mounting Orientation Vertical
Contact Termination Solder
Termination Method Solder
Contact Material Copper Alloy
Contact Plating Gold Plated Contacts
Contact Termination Type Solder
USB Connector Type USB Type A
USB Standard USB 2.0
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description Connector Mounting Connector Type Gender No. of Contacts No. of Positions Brand Name Supplier Name No. of Ways Connector Mounting Orientation Contact Termination Termination Method Contact Material Contact Plating Contact Termination Type USB Connector Type USB Standard
1 1 2013798-1 USB Connector, USB Type A, USB 2.0, Plug, 4 Ways, Cable Mount Cable Mount USB Plug 4Contacts 4Positions TE CONNECTIVITY Farnell or Newark 4 Vertical Solder Solder Copper Alloy Gold Plated Contacts Solder USB Type A USB 2.0

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map