FARNELL
By FARNELL

USB Connector, Mini USB Type AB, USB 2.0, Receptacle, 5 Ways, Surface Mount, Right Angle

Manufacturer FARNELL
Description USB Connector, Mini USB Type AB, USB 2.0, Receptacle, 5 Ways, Surface Mount, Right Angle
Part Number 1734328-1
Supplier Name Farnell or Newark
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination Surface Mount Right Angle
Contact Termination Type Surface Mount
Gender Receptacle
No. of Contacts 1Contacts
Brand Name AMP - TE CONNECTIVITY
Connector Type USB Mini A/B
Connector Mounting Surface Mount
No. of Positions 5Positions
USB Connector Type Mini USB Type AB
USB Standard USB 2.0
Orientation Right Angle
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map