FARNELL
By FARNELL

Turret Solder Press Mount Terminal, Non Insulated, 2.184 mm, Gold, 6.451 mm, 5.562 mm

Manufacturer FARNELL
Description Turret Solder Press Mount Terminal, Non Insulated, 2.184 mm, Gold, 6.451 mm, 5.562 mm
Part Number 5380635-2
Contact Material Beryllium Copper
Contact Plating Gold Plated Contacts
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Connector Type PCB Socket
Insulation Non Insulated
Length - Below Flange 5.562mm
Mounting Hole Dia 2.184mm
Overall Length 6.451mm
Terminal Plating Gold
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Contact Plating Brand Name Supplier Name Connector Type Insulation Length - Below Flange Mounting Hole Dia Overall Length Terminal Plating
1 1 5380635-2 Turret Solder Press Mount Terminal, Non Insulated, 2.184 mm, Gold, 6.451 mm, 5.562 mm Beryllium Copper Gold Plated Contacts AMP - TE CONNECTIVITY Farnell or Newark PCB Socket Non Insulated 5.562mm 2.184mm 6.451mm Gold

Documentation

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map