Time Delay Relay, 30 VDC, 1 s, 10 s, CU Series, DPDT, 10 A

 
Manufacturer FARNELL
Description Time Delay Relay, 30 VDC, 1 s, 10 s, CU Series, DPDT, 10 A
Part Number CUF-42-70010
Supplier Name Farnell or Newark
Product Range CU Series
Brand Name POTTER&BRUMFIELD - TE CONNECTIVITY
Contact Configuration DPDT
Contact Current 10A
Contact Voltage VAC 277VAC
Contact Voltage VDC 30VDC
Relay Mounting Socket
Relay Terminals Quick Connect
Contact Carrying Power 3VA
Delay Time Range 1s to 10s
Nom Input Voltage 120VAC
Supply Voltage 120VAC
Time Max 10s
Time Min 1s
Timer Functions Delay-On-Make
Timing Adjustment Resistor
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map