FARNELL
By FARNELL

Thermal Circuit Breaker, W31 Series, 250 VAC, 50 VDC, 50 A, 1 Pole, Panel

Manufacturer FARNELL
Description Thermal Circuit Breaker, W31 Series, 250 VAC, 50 VDC, 50 A, 1 Pole, Panel
Part Number W31-X2M1G-50
Product Range W31 Series
Brand Name TE CONNECTIVITY / POTTER & BRUMFIELD
Supplier Name Farnell or Newark
Current Rating 50A
Voltage Rating V AC 250VAC
Voltage Rating V DC 50VDC
Voltage Rating VDC 50VDC
Mounting Type Panel
No. of Poles 1
Operating Voltage 250V
Circuit Breaker Mounting Panel
Voltage Rating VAC 250VAC
CAD models
Share

Product selection

Index Selector Part Number Description Product Range Brand Name Supplier Name Current Rating Voltage Rating V AC Voltage Rating V DC Voltage Rating VDC Mounting Type No. of Poles Operating Voltage Circuit Breaker Mounting Voltage Rating VAC
1 1 W31-X2M1G-50 Thermal Circuit Breaker, W31 Series, 250 VAC, 50 VDC, 50 A, 1 Pole, Panel W31 Series TE CONNECTIVITY / POTTER & BRUMFIELD Farnell or Newark 50A 250VAC 50VDC 50VDC Panel 1 250V Panel 250VAC

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map