Terminal Block, Header, 3.5 mm, 3 Ways, 11 A, 300 V, Through Hole Right Angle

Manufacturer FARNELL
Description Terminal Block, Header, 3.5 mm, 3 Ways, 11 A, 300 V, Through Hole Right Angle
Part Number 284512-3
Contact Material Phosphor Bronze
Contact Plating Tin Plated Contacts
Contact Termination Through Hole Right Angle
Contact Termination Type Through Hole
Gender Header
No. of Contacts 3Contacts
Pitch Spacing 3.5mm
Brand Name BUCHANAN - TE CONNECTIVITY
Supplier Name Farnell or Newark
Connector Type Terminal Block
Connector Mounting PCB Mount
No. of Positions 3Ways
Block Orientation Through Hole Right Angle
Rated Current 11A
Rated Voltage 300V
Wire Size AWG Max 14AWG
Wire Size AWG Min 30AWG
Product selection
Selector Part Number Description Contact Material Contact Plating Contact Termination Contact Termination Type Gender No. of Contacts Pitch Spacing Brand Name Supplier Name Connector Type Connector Mounting No. of Positions Block Orientation Rated Current Rated Voltage Wire Size AWG Max Wire Size AWG Min
1 284512-3 Terminal Block, Header, 3.5 mm, 3 Ways, 11 A, 300 V, Through Hole Right Angle Phosphor Bronze Tin Plated Contacts Through Hole Right Angle Through Hole Header 3Contacts 3.5mm BUCHANAN - TE CONNECTIVITY Farnell or Newark Terminal Block PCB Mount 3Ways Through Hole Right Angle 11A 300V 14AWG 30AWG
Part Number
Description
Contact Material
Contact Plating
Contact Termination
Contact Termination Type
Gender
No. of Contacts
Pitch Spacing
Brand Name
Supplier Name
Connector Type
Connector Mounting
No. of Positions
Block Orientation
Rated Current
Rated Voltage
Wire Size AWG Max
Wire Size AWG Min
Documentation
Contact the supplier
FARNELL With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.
Premier Farnell Group