Tactile Switch, Non Illuminated, 24 V, 50 mA, 1.57 N, Solder, FSM Series

 
Manufacturer FARNELL
Description Tactile Switch, Non Illuminated, 24 V, 50 mA, 1.57 N, Solder, FSM Series
Part Number FSM2JSMA
Supplier Name Farnell or Newark
Brand Name ALCOSWITCH - TE CONNECTIVITY
Product Range FSM Series
Contact Configuration SPST
Contact Current Max 50mA
Contact Voltage DC Nom 24V
Illumination Non Illuminated
Operating Force 1.57N
Switch Terminals Solder
Switch Operation Off-(On)
Supply Voltage 12VDC
Contact Current DC Max 50mA
Contact Voltage DC Max 12V
Actuation Type Top
Actuator / Cap Colour Black
Operating Force Max 160gf
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map