FARNELL
By FARNELL

Standard D Sub Connector, Right Angle, 9 Contacts, Plug, DE, AMPLIMITE HD-20 Series, Steel Body

Manufacturer FARNELL
Description Standard D Sub Connector, Right Angle, 9 Contacts, Plug, DE, AMPLIMITE HD-20 Series, Steel Body
Part Number 1-338168-2
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination Solder
Contact Termination Type Solder
Gender Plug
No. of Contacts 9Contacts
Product Range AMPLIMITE HD-20 Series
Termination Method Through Hole
Working Voltage 250VAC
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Connector Body Material Metal Body
D Sub Shell Size DA
Material Steel
Insulator Material PET (Polyester)
DC Current Max 6A
Case Material Steel
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Contact Plating Contact Termination Contact Termination Type Gender No. of Contacts Product Range Termination Method Working Voltage Brand Name Supplier Name Connector Body Material D Sub Shell Size Material Insulator Material DC Current Max Case Material
1 1 1-338168-2 Standard D Sub Connector, Right Angle, 9 Contacts, Plug, DE, AMPLIMITE HD-20 Series, Steel Body Phosphor Bronze Gold Plated Contacts Solder Solder Plug 9Contacts AMPLIMITE HD-20 Series Through Hole 250VAC AMP - TE CONNECTIVITY Farnell or Newark Metal Body DA Steel PET (Polyester) 6A Steel

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map