FARNELL
By FARNELL

Standard D Sub Connector, Amplimite HD-20, 9 Contacts, Plug, DA, AMPLIMITE HD-20 Series, Metal Body

Manufacturer FARNELL
Description Standard D Sub Connector, Amplimite HD-20, 9 Contacts, Plug, DA, AMPLIMITE HD-20 Series, Metal Body
Part Number 3-338309-2
Connector Body Material Metal Body
Connector Type D Sub
D Sub Shell Size DA
Gender Plug
No. of Contacts 9Contacts
Product Range AMPLIMITE HD-20 Series
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Material Steel
Contact Termination Solder
Contact Termination Type Solder
Working Voltage 250VAC
Termination Method Through Hole
Case Material Steel
DC Current Max 6A
CAD models
Share

Product selection

Index Selector Part Number Description Connector Body Material Connector Type D Sub Shell Size Gender No. of Contacts Product Range Brand Name Supplier Name Material Contact Termination Contact Termination Type Working Voltage Termination Method Case Material DC Current Max
1 1 3-338309-2 Standard D Sub Connector, Amplimite HD-20, 9 Contacts, Plug, DA, AMPLIMITE HD-20 Series, Metal Body Metal Body D Sub DA Plug 9Contacts AMPLIMITE HD-20 Series AMP - TE CONNECTIVITY Farnell or Newark Steel Solder Solder 250VAC Through Hole Steel 6A

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map