FARNELL
By FARNELL

Standard D Sub Connector, Amplimite HD-20, 15 Contacts, Receptacle, DA, AMPLIMITE HD-20 Series

Manufacturer FARNELL
Description Standard D Sub Connector, Amplimite HD-20, 15 Contacts, Receptacle, DA, AMPLIMITE HD-20 Series
Part Number 5747845-4
Body Material Steel
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination Solder
Contact Termination Type Solder
Gender Receptacle
No. of Contacts 15Contacts
Product Range AMPLIMITE HD-20 Series
Termination Method Through Hole
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Flammability Rating UL94V-0
Material Steel
Connector Type D Sub
Connector Body Material Metal Body
D Sub Shell Size DA
Body Plating Tin
Case Material Thermoplastic
CAD models
Share

Product selection

Index Selector Part Number Description Body Material Contact Material Contact Plating Contact Termination Contact Termination Type Gender No. of Contacts Product Range Termination Method Brand Name Supplier Name Flammability Rating Material Connector Type Connector Body Material D Sub Shell Size Body Plating Case Material
1 1 5747845-4 Standard D Sub Connector, Amplimite HD-20, 15 Contacts, Receptacle, DA, AMPLIMITE HD-20 Series Steel Phosphor Bronze Gold Plated Contacts Solder Solder Receptacle 15Contacts AMPLIMITE HD-20 Series Through Hole AMP - TE CONNECTIVITY Farnell or Newark UL94V-0 Steel D Sub Metal Body DA Tin Thermoplastic

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map