FARNELL
By FARNELL

Standard D Sub Connector, 9 Contacts, Receptacle, DE, AMPLIMITE HD-20 Series, Carbon Steel Body

Manufacturer FARNELL
Description Standard D Sub Connector, 9 Contacts, Receptacle, DE, AMPLIMITE HD-20 Series, Carbon Steel Body
Part Number 1-5747150-4
Connector Type D Sub
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination Type Solder
Gender Receptacle
No. of Contacts 9Contacts
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Product Range AMPLIMITE HD-20 Series
Connector Body Material Carbon Steel Body
D Sub Shell Size DE
Body Material Steel
Contact Termination Solder
CAD models
Share

Product selection

Index Selector Part Number Description Connector Type Contact Material Contact Plating Contact Termination Type Gender No. of Contacts Brand Name Supplier Name Product Range Connector Body Material D Sub Shell Size Body Material Contact Termination
1 1 1-5747150-4 Standard D Sub Connector, 9 Contacts, Receptacle, DE, AMPLIMITE HD-20 Series, Carbon Steel Body D Sub Phosphor Bronze Gold Plated Contacts Solder Receptacle 9Contacts AMP - TE CONNECTIVITY Farnell or Newark AMPLIMITE HD-20 Series Carbon Steel Body DE Steel Solder

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map