FARNELL
By FARNELL

Standard D Sub Connector, 9 Contacts, Plug, DE, Steel Body, Crimp

Manufacturer FARNELL
Description Standard D Sub Connector, 9 Contacts, Plug, DE, Steel Body, Crimp
Part Number 749808-8
Supplier Name Farnell or Newark
Contact Material Brass
Contact Plating Gold Plated Contacts
Contact Termination Crimp
Contact Termination Type Crimp
Gender Plug
No. of Contacts 9Contacts
Brand Name AMP - TE CONNECTIVITY
Connector Type D Sub
Product Range AMPLIMITE HDP-20 Series
Connector Body Material Steel Body
D Sub Shell Size DE
Body Material Plastic
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map