FARNELL
By FARNELL

Standard D Sub Connector, 68 Contacts, Receptacle, AMPLIMITE 0.050 Series, Steel Body, Solder

Manufacturer FARNELL
Description Standard D Sub Connector, 68 Contacts, Receptacle, AMPLIMITE 0.050 Series, Steel Body, Solder
Part Number 5749069-7
Connector Mounting Orientation PC Board
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Contact Termination Solder
Contact Termination Type Solder
Gender Receptacle
No. of Contacts 68Contacts
No. of Rows 2Rows
Pitch Spacing 2.54mm
Product Range AMPLIMITE 0.050 Series
Termination Method Solder
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Flammability Rating UL94V-0
Material Thermoplastic
Connector Mounting PCB Mount
Connector Type SCSI
Connector Body Material Steel Body
Terminal Plating Tin
Mounting Type PCB Through Hole
No. of Ways 68
CAD models
Share

Product selection

Index Selector Part Number Description Connector Mounting Orientation Contact Material Contact Plating Contact Termination Contact Termination Type Gender No. of Contacts No. of Rows Pitch Spacing Product Range Termination Method Brand Name Supplier Name Flammability Rating Material Connector Mounting Connector Type Connector Body Material Terminal Plating Mounting Type No. of Ways
1 1 5749069-7 Standard D Sub Connector, 68 Contacts, Receptacle, AMPLIMITE 0.050 Series, Steel Body, Solder PC Board Phosphor Bronze Gold Plated Contacts Solder Solder Receptacle 68Contacts 2Rows 2.54mm AMPLIMITE 0.050 Series Solder AMP - TE CONNECTIVITY Farnell or Newark UL94V-0 Thermoplastic PCB Mount SCSI Steel Body Tin PCB Through Hole 68

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map