Standard D Sub Connector, 50 Contacts, Receptacle, DD, AMPLIMITE 0.050 Series, Steel Body, Solder

 
Manufacturer FARNELL
Description Standard D Sub Connector, 50 Contacts, Receptacle, DD, AMPLIMITE 0.050 Series, Steel Body, Solder
Part Number 1761028-3
Supplier Name Farnell or Newark
Contact Material Phosphor Bronze
Product Range AMPLIMITE 0.050 Series
Brand Name AMP - TE CONNECTIVITY
Mounting Type PCB Through Hole
Contact Plating Gold Plated Contacts
Contact Termination Solder
Contact Termination Type Solder
Gender Receptacle
Connector Type SCSI
Connector Body Material Steel Body
D Sub Shell Size DD
Flammability Rating UL94V-0
Material Thermoplastic
No. of Contacts 50Contacts
Termination Method Solder
No. of Ways 50
Connector Mounting PCB Mount
Connector Mounting Orientation PC Board
Terminal Plating Tin
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map