FARNELL
By FARNELL

Standard D Sub Connector, 25 Contacts, Plug, DC, AMPLIMITE HD-20 Series, Steel Body, Solder

Manufacturer FARNELL
Description Standard D Sub Connector, 25 Contacts, Plug, DC, AMPLIMITE HD-20 Series, Steel Body, Solder
Part Number 1-1634220-2
Supplier Name Farnell or Newark
Brand Name AMP - TE CONNECTIVITY
Contact Termination Solder
Contact Termination Type Solder
Gender Plug
Product Range AMPLIMITE HD-20 Series
Connector Body Material Steel Body
Connector Type D Sub
No. of Contacts 25Contacts
Operating Temperature Max 105°C
Operating Temperature Min -55°C
Working Voltage 250VDC
Material Steel
Body Plating Gold
Flammability Rating UL94V-0
Insulation Resistance 1000Mohm
D Sub Shell Size DC
DC Current Max 3A
Dielectric Strength VDC 500V
Housing Type Black Thermoplastic
Termination Method Straight PCB
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map