Stacking Board Connector, MICTOR Series, 38 Contacts, Receptacle, 0.64 mm, Surface Mount, 1 Rows

 
Manufacturer FARNELL
Description Stacking Board Connector, MICTOR Series, 38 Contacts, Receptacle, 0.64 mm, Surface Mount, 1 Rows
Part Number 5767054-1
Supplier Name Farnell or Newark
Connector Mounting Orientation Through Hole
Contact Material Copper Alloy
Contact Plating Gold Plated Contacts
Contact Termination Solder
Contact Termination Type Surface Mount
Gender Receptacle
No. of Contacts 38Contacts
No. of Rows 1Rows
Pitch Spacing 0.64mm
Product Range MICTOR Series
Brand Name AMP - TE CONNECTIVITY
Lead Spacing 0.64mm
External Depth 8.72mm
External Length / Height 5.99mm
External Width 25.4mm
Connector Type Stacking
Insulator Material Thermoplastic
Row Pitch 7.06mm
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map