FARNELL
By FARNELL

Stacking Board Connector, FH Series, 40 Contacts, Receptacle, 0.8 mm, Surface Mount, 2 Rows

Manufacturer FARNELL
Description Stacking Board Connector, FH Series, 40 Contacts, Receptacle, 0.8 mm, Surface Mount, 2 Rows
Part Number 5177983-1
Supplier Name Farnell or Newark
Body Material Thermoplastic
Contact Material Beryllium Copper
Contact Plating Gold Plated Contacts
Contact Termination Solder
Contact Termination Type Surface Mount
Gender Receptacle
No. of Contacts 40Contacts
No. of Rows 2Rows
Pitch Spacing 0.8mm
Product Range FH Series
Brand Name TE CONNECTIVITY / AMP
Current Rating 0.5A
Lead Spacing 0.8mm
Operating Temperature Max 85°C
Operating Temperature Min -40°C
Flammability Rating UL94V-0
External Length / Height 5mm
Connector Type Stacking
External Height 5"
Height 5mm
Insulator Material Thermoplastic
Voltage Rating V AC 100V
CAD models
Share
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    LS12 2QQ Leeds

Google Map