Signal Relay, DPDT, 5 VDC, 2 A, P2/V23079 Series, Through Hole, Latching Single Coil

 
Manufacturer FARNELL
Description Signal Relay, DPDT, 5 VDC, 2 A, P2/V23079 Series, Through Hole, Latching Single Coil
Part Number V23079C1101B301
Supplier Name Farnell or Newark
Contact Material Silver Nickel
Brand Name AXICOM - TE CONNECTIVITY
Product Range P2/V23079 Series
Contact Current 2A
Approvals & Standards IEC, UL
Coil Resistance 357ohm
Coil Type Latching Single Coil
Coil Voltage 5VDC
Coil Voltage VDC Nom 5V
Contact Configuration DPDT
Contact Current AC Max 2A
Contact Current Max 2A
Contact Voltage AC Max 250V
Contact Voltage AC Nom 250V
Contact Voltage VAC 250V
External Depth 14.5mm
External Height 9.8mm
External Width 7.2mm
Relay Mounting Through Hole
Relay Terminals Solder
Relay Type General Purpose
Coil Power Continuous 70mW
Contact Voltage DC Nom 220V
Contact Voltage VDC 220V
No. of Poles 2
Contact Current DC Max 2A
Contact Voltage DC Max 220V
DC Coil Power 70mW
External Length / Height 14.5mm
Mounting Type PCB
Operating Temperature Max 85°C
Operating Temperature Min -40°C
Operating Time 3ms
Release Time 2ms
IP / NEMA Rating IP67
Contact Current Rating 5A
Switch Current Max 5A
Switching Current Max 5A
Switching Power Max 60W
Switching Voltage AC / DC Max 220VDC
Switching Voltage AC / DC Min 250VAC
Operating Voltage Range 3.75V to 15.33V
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map