FARNELL
By FARNELL

Signal Relay, DPDT, 12 VDC, 2 A, P2/V23079 Series, SMD, Latching Dual Coil

Manufacturer FARNELL
Description Signal Relay, DPDT, 12 VDC, 2 A, P2/V23079 Series, SMD, Latching Dual Coil
Part Number V23079E1203B301
Contact Material Silver Nickel
Product Range P2/V23079 Series
Brand Name AXICOM - TE CONNECTIVITY
Supplier Name Farnell or Newark
Contact Current 2A
External Depth 14.5mm
External Width 7.2mm
Approvals & Standards IEC, UL
Carry Current 5A
Coil Power Continuous 140mW
Coil Resistance 1.029kohm
Coil Type Latching Dual Coil
Coil Voltage 12VDC
Coil Voltage DC Max 12V
Coil Voltage VDC Nom 12V
Contact Configuration DPDT
Contact Current Max 5A
Contact Voltage AC Nom 250V
Contact Voltage DC Nom 220V
Contact Voltage VAC 250V
Contact Voltage VDC 220V
External Height 10.4mm
Operating Voltage Range 9V to 26.15V
Relay Mounting SMD
Relay Terminals Solder
MSL MSL 3 - 168 hours
CAD models
Share

Product selection

Index Selector Part Number Description Contact Material Product Range Brand Name Supplier Name Contact Current External Depth External Width Approvals & Standards Carry Current Coil Power Continuous Coil Resistance Coil Type Coil Voltage Coil Voltage DC Max Coil Voltage VDC Nom Contact Configuration Contact Current Max Contact Voltage AC Nom Contact Voltage DC Nom Contact Voltage VAC Contact Voltage VDC External Height Operating Voltage Range Relay Mounting Relay Terminals MSL
1 1 V23079E1203B301 Signal Relay, DPDT, 12 VDC, 2 A, P2/V23079 Series, SMD, Latching Dual Coil Silver Nickel P2/V23079 Series AXICOM - TE CONNECTIVITY Farnell or Newark 2A 14.5mm 7.2mm IEC, UL 5A 140mW 1.029kohm Latching Dual Coil 12VDC 12V 12V DPDT 5A 250V 220V 250V 220V 10.4mm 9V to 26.15V SMD Solder MSL 3 - 168 hours

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map