FARNELL
By FARNELL

Sensor Connector, M12 Connector Type Sensors, M8/M12 Connector System

Manufacturer FARNELL
Description Sensor Connector, M12 Connector Type Sensors, M8/M12 Connector System
Part Number 1838275-3
Body Plating Gold
Contact Material Brass
Contact Plating Gold Plated Contacts
Contact Termination Solder
Gender Receptacle
Material GF Nylon
No. of Contacts 5Contacts
Product Range M8/M12 Connector System
Brand Name TE CONNECTIVITY
Supplier Name Farnell or Newark
External Length / Height 41.8mm
Connector Mounting Cable Mount
Operating Temperature Max 90°C
Operating Temperature Min -25°C
Contact Gender Pin
For Use With M12 Connector Type Sensors
Current Rating 5A
No. of Ways 5
Accessory Type Sensor Lead
Connector Type A M12 Plug, 5 Way
External Diameter 14.4mm
Connector A Contact Material Brass, Gold Plated
Connector B Contact Plating Gold
CAD models
Share

Product selection

Index Selector Part Number Description Body Plating Contact Material Contact Plating Contact Termination Gender Material No. of Contacts Product Range Brand Name Supplier Name External Length / Height Connector Mounting Operating Temperature Max Operating Temperature Min Contact Gender For Use With Current Rating No. of Ways Accessory Type Connector Type A External Diameter Connector A Contact Material Connector B Contact Plating
1 1 1838275-3 Sensor Connector, M12 Connector Type Sensors, M8/M12 Connector System Gold Brass Gold Plated Contacts Solder Receptacle GF Nylon 5Contacts M8/M12 Connector System TE CONNECTIVITY Farnell or Newark 41.8mm Cable Mount 90°C -25°C Pin M12 Connector Type Sensors 5A 5 Sensor Lead M12 Plug, 5 Way 14.4mm Brass, Gold Plated Gold

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map