FARNELL
By FARNELL

Rocker Switch, SPST, On-Off, Black, Panel, 16 A, 125 V

Manufacturer FARNELL
Description Rocker Switch, SPST, On-Off, Black, Panel, 16 A, 125 V
Part Number PRASA1-16F-BB0BW
Brand Name ALCOSWITCH - TE CONNECTIVITY
Supplier Name Farnell or Newark
Colour 4710368
Actuator / Cap Colour Black
Contact Configuration SPST
Contact Current Max 16A
Contact Voltage AC Nom 125V
Illumination Non Illuminated
Switch Operation On-Off
Switch Mounting Panel
CAD models
Share

Product selection

Index Selector Part Number Description Brand Name Supplier Name Colour Actuator / Cap Colour Contact Configuration Contact Current Max Contact Voltage AC Nom Illumination Switch Operation Switch Mounting
1 1 PRASA1-16F-BB0BW Rocker Switch, SPST, On-Off, Black, Panel, 16 A, 125 V ALCOSWITCH - TE CONNECTIVITY Farnell or Newark 4710368 Black SPST 16A 125V Non Illuminated On-Off Panel

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map