Rocker Switch, Non Illuminated, SPST, Off-On, Black, Panel, 16 A

 
Manufacturer FARNELL
Description Rocker Switch, Non Illuminated, SPST, Off-On, Black, Panel, 16 A
Part Number PRASA1-16F-BB000
Supplier Name Farnell or Newark
Product Range PR Series
Brand Name ALCOSWITCH - TE CONNECTIVITY
Terminal Type Quick Connect
Actuator / Cap Colour Black
Contact Configuration SPST
Contact Current Max 16A
Illumination Non Illuminated
Switch Operation Off-On
Contact Current AC Max 16A
Contact Voltage AC Max 250V
Contact Voltage AC Nom 250V
Switch Features Rocker Actuator
Switch Mounting Panel
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map