Ring Tongue Terminal, M6, 1/4", PIDG Series, 16 AWG, 1.42 mm-¦, Nylon (Polyamide)

 
Manufacturer FARNELL
Description Ring Tongue Terminal, M6, 1/4", PIDG Series, 16 AWG, 1.42 mm-¦, Nylon (Polyamide)
Part Number 2-31894-2
Supplier Name Farnell or Newark
Connector Type Ring Tongue
Product Range PIDG Series
Brand Name AMP - TE CONNECTIVITY
Contact Material Copper
Contact Plating Tin Plated Contacts
Wire Size AWG Max 16AWG
Wire Size AWG Min 22AWG
Termination Method Crimp
Insulator Material Nylon (Polyamide)
Conductor Area CSA 1.42mm²
Insulator Colour Red
Stud/Tab Size 0.25"
Stud Size - Imperial 1/4"
Stud Size - Metric 6.35mm
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map