FARNELL
By FARNELL

Ring Tongue Terminal, M5, #10, PIDG Series, 16 AWG, 1.4 mm², Nylon (Polyamide)

Manufacturer FARNELL
Description Ring Tongue Terminal, M5, #10, PIDG Series, 16 AWG, 1.4 mm², Nylon (Polyamide)
Part Number 51864-7
Product Range PIDG Series
Wire Size AWG Max 16AWG
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Conductor Area CSA 1.4mm²
Insulator Colour Blue
Insulator Material Nylon (Polyamide)
Stud Size - Imperial 10"
Stud Size - Metric M5
CAD models
Share

Product selection

Index Selector Part Number Description Product Range Wire Size AWG Max Brand Name Supplier Name Conductor Area CSA Insulator Colour Insulator Material Stud Size - Imperial Stud Size - Metric
1 1 51864-7 Ring Tongue Terminal, M5, #10, PIDG Series, 16 AWG, 1.4 mm², Nylon (Polyamide) PIDG Series 16AWG AMP - TE CONNECTIVITY Farnell or Newark 1.4mm² Blue Nylon (Polyamide) 10" M5

Documentation

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map