Ring Tongue Terminal, M4, #8, PLASTI-GRIP Series, 14 AWG, 2 mm-¦, Vinyl

 
Manufacturer FARNELL
Description Ring Tongue Terminal, M4, #8, PLASTI-GRIP Series, 14 AWG, 2 mm-¦, Vinyl
Part Number 2-34160-1
Supplier Name Farnell or Newark
Product Range PLASTI-GRIP Series
Brand Name AMP - TE CONNECTIVITY
Wire Size AWG Max 14AWG
Insulator Material Vinyl
Conductor Area CSA 2mm²
Insulator Colour Blue
Stud Size - Imperial 8
Stud Size - Metric M4
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map