FARNELL
By FARNELL

RF / Coaxial Connector, TNC Coaxial, Straight Bulkhead Jack, Solder, 50 ohm, Phosphor Bronze

Manufacturer FARNELL
Description RF / Coaxial Connector, TNC Coaxial, Straight Bulkhead Jack, Solder, 50 ohm, Phosphor Bronze
Part Number 5-1814804-1
Operating Temperature Max +85°C
Operating Temperature Min -65°C
Brand Name TE CONNECTIVITY
Supplier Name Farnell or Newark
Contact Material Phosphor Bronze
Contact Plating Gold Plated Contacts
Insulation Resistance 5000Mohm
Material Zinc
Termination Method Solder
Working Voltage 500V
Connector Type TNC Coaxial
Connector Mounting Panel Mount
Connector Mounting Orientation Bulkhead
Withstand Voltage 1500V
No. of Mating Cycles 50
Body Style Straight Bulkhead Jack
Coaxial Termination Solder
Connector Body Style Straight Bulkhead Jack
Frequency Max 4GHz
Impedance 50ohm
Mounting Type Bulkhead
Operating Frequency Max 4GHz
Coaxial Type 50R
Centre Contact Resistance 1.5mohm
Outer Contact Resistance 1mohm
CAD models
Share

Product selection

Index Selector Part Number Description Operating Temperature Max Operating Temperature Min Brand Name Supplier Name Contact Material Contact Plating Insulation Resistance Material Termination Method Working Voltage Connector Type Connector Mounting Connector Mounting Orientation Withstand Voltage No. of Mating Cycles Body Style Coaxial Termination Connector Body Style Frequency Max Impedance Mounting Type Operating Frequency Max Coaxial Type Centre Contact Resistance Outer Contact Resistance
1 1 5-1814804-1 RF / Coaxial Connector, TNC Coaxial, Straight Bulkhead Jack, Solder, 50 ohm, Phosphor Bronze +85°C -65°C TE CONNECTIVITY Farnell or Newark Phosphor Bronze Gold Plated Contacts 5000Mohm Zinc Solder 500V TNC Coaxial Panel Mount Bulkhead 1500V 50 Straight Bulkhead Jack Solder Straight Bulkhead Jack 4GHz 50ohm Bulkhead 4GHz 50R 1.5mohm 1mohm

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map