RF / Coaxial Connector, SMB Coaxial, Straight Jack, Through Hole Vertical, 50 ohm, Brass

 
Manufacturer FARNELL
Description RF / Coaxial Connector, SMB Coaxial, Straight Jack, Through Hole Vertical, 50 ohm, Brass
Part Number 413990-2
Supplier Name Farnell or Newark
Connector Type SMB Coaxial
Contact Material Brass
Contact Plating Gold Plated Contacts
Brand Name TE CONNECTIVITY / AMP
Connector Mounting PCB Mount
Connector Mounting Orientation PC Board
Coaxial Termination Through Hole Vertical
Connector Body Style Straight Jack
Frequency Max 4GHz
Impedance 50ohm
Body Style Straight Jack
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map