FARNELL
By FARNELL

RF / Coaxial Connector, SMA Coaxial, Straight Plug, Crimp, RG174, RG188A, RG316, Brass

Manufacturer FARNELL
Description RF / Coaxial Connector, SMA Coaxial, Straight Plug, Crimp, RG174, RG188A, RG316, Brass
Part Number 5447647-3
Body Material Stainless Steel
Contact Material Brass
Contact Plating Gold Plated Contacts
Brand Name AMP - TE CONNECTIVITY
Supplier Name Farnell or Newark
Coaxial Cable Types RG174, RG188A, RG316
Coaxial Termination Crimp
Connector Body Style Straight Plug
Connector Mounting Cable Mount
Connector Type SMA Coaxial
Frequency Max 12.4GHz
CAD models
Share

Product selection

Index Selector Part Number Description Body Material Contact Material Contact Plating Brand Name Supplier Name Coaxial Cable Types Coaxial Termination Connector Body Style Connector Mounting Connector Type Frequency Max
1 1 5447647-3 RF / Coaxial Connector, SMA Coaxial, Straight Plug, Crimp, RG174, RG188A, RG316, Brass Stainless Steel Brass Gold Plated Contacts AMP - TE CONNECTIVITY Farnell or Newark RG174, RG188A, RG316 Crimp Straight Plug Cable Mount SMA Coaxial 12.4GHz

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

  • Premier Farnell Group

    Premier Farnell Group
    150 Armley Road
    Leeds
    LS12 2QQ

Google Map