RF / Coaxial Connector, SMA Coaxial, Straight Jack, Solder, 50 ohm, Beryllium Copper

 
Manufacturer FARNELL
Description RF / Coaxial Connector, SMA Coaxial, Straight Jack, Solder, 50 ohm, Beryllium Copper
Part Number 5-1814832-1
Supplier Name Farnell or Newark
Contact Material Beryllium Copper
Product Range ZDC Series
Brand Name TE CONNECTIVITY
Mounting Type PCB Through Hole
Insulation Resistance 5000Mohm
Contact Plating Gold Plated Contacts
Connector Type SMA Coaxial
Termination Method Solder
Body Style Straight Jack
Coaxial Termination Solder
Connector Body Style Straight Jack
Connector Mounting PCB Mount
Connector Mounting Orientation PC Board
Frequency Max 3GHz
Impedance 50ohm
No. of Mating Cycles 50
Withstand Voltage 500V
Centre Contact Resistance 3mohm
Coaxial Type 50
Operating Frequency Max 3GHz
Outer Contact Resistance 2mohm
Plug Body Material Zinc Alloy
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

FARNELL

FARNELL

With over 75 years in electronic components distribution, Premier Farnell Group distributes its comprehensive portfolio of products and services throughout Europe, North America and Asia Pacific, supported by a global chain of suppliers and an inventory profile developed to anticipate and meet its customers' needs.

Google Map